P-Channel 2.5V Specified MOSFET, -20V, -3.5A, 130mΩ

Favorite

Overview

This P-Channel 2.5V specified MOSFET is produced using a proprietary, high cell density, DMOS technology. This very high density process has been especially tailored to minimize on-state resistance and yet maintain superior switching performance.

  • Infotainment
  • Portable Navigation
  • Infotainment
  • Other
  • Power Train
  • Safety and Control
  • Comfort and Convenience
  • Body Electronics
  • Vehicle Security Systems
  • Other Automotive
  • -3.5 A, -20 V
     RDS(ON) = 0.130 Ω@ VGS = -4.5 V
     RDS(ON) = 0.180 Ω @ VGS = -2.5 V
  • Fast switching speed
  • High density cell design for extremely low DS(ON)
  • High power and current handling capability
  • Qualified to AEC Q101
  • RoHS Compliant
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDS9431A-F085

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

P-Channel

PowerTrench® T1

SOIC-8

Small Signal

Logic

0

Single

0

-20

0.13

8

-1

-3.5

2.5

NA

180

6.2

6

NA

1.3

-

170

45

Price N/A

More Details

FDS9431A-TF085

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

P-Channel

PowerTrench® T1

NA

Small Signal

Standard

0

NA

0

NA

NA

NA

NA

NA

NA

NA

NA

NA

NA

NA

NA

NA

NA

NA

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :