Dual N-Channel PowerTrench® MOSFET, Logic Level, 40V, 6A, 29mΩ

Favorite

Overview

These N-Channel Logic Level MOSFETs are produced using an advanced PowerTrench® process that has been especially tailored to minimize the on-state resistance and yet maintain superior switching performance. These devices are well suited for low voltage and battery powered applications where low in-line power loss and fast switching are required.

  • This product is general usage and suitable for many different applications.
  • Inverter
  • Power Supplies
  • Max rDS(on) = 29mΩ at VGS = 10V
  • Max rDS(on) = 36mΩ at VGS = 4.5V
  • Low gate charge
  • High performance trench technology for extremely low rDS(on)
  • High power and current handling capability
  • RoHS compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDS8949

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

Y

40

Q1=Q2=29

N-Channel

Dual

±20

3

6

2

-

Q1=Q2=36

-

7.7

715

$0.44

More Details

Show More

1-25 of 25

Products per page

Jump to :