N-Channel PowerTrench® MOSFET 30V, 15A, 6.0mΩ

Favorite

Overview

This N-Channel MOSFET has been designed specifically to improve the overall efficiency of DC/DC converters using either synchronous or conventional switching PWM controllers. It has been optimized for low gate charge, low rDS(ON) and fast switching speed.

  • This product is general usage and suitable for many different applications.
  • DC/DC Converters
  • RDS(ON) = 6.0 mΩ @ VGS = 10V @ ID = 15A
  • RDS(ON) = 7.3 mΩ @ VGS = 4.5V @ ID = 14A
  • High performance trench technology for extremely lowrDS(ON)
  • Low gate charge
  • High power and current handling capability
  • RoHS Compliant
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDS8896

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

N-Channel

PowerTrench® T1

SOIC-8

Small Signal

Logic

0

Single

0

30

6

20

2.5

15

2.5

-

7.3

-

28

2525

-

-

-

-

$0.2743

More Details

PCF8896W

Loading...

Lifetime

CAD Model

Pb

A

H

P

-

-

NA

0

WJAR

1

N

N-Channel

PowerTrench® T1

Wafer

Small Signal

Logic

0

Single

0

30

6

20

2.5

15

2.5

-

7.3

-

28

2525

-

-

-

-

$0.9372

More Details

Show More

1-25 of 25

Products per page

Jump to :