N-Channel PowerTrench® MOSFET 30V, 8.5A, 23mΩ

Favorite

Overview

This N-Channel MOSFET has been designed specifically to improve the overall efficiency of DC/DC converters using either synchronous or conventional switching PWM controllers. It has been optimized for low gate charge, low rDS(on) and fast switching speed.

  • This product is general usage and suitable for many different applications.
  • Max rDS(on) = 23mΩ at VGS = 10V, ID = 8.5A
  • Max rDS(on) = 30mΩ at VGS = 4.5V, ID = 7.5A
  • Low gate charge
  • 100% RG Tested
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDS8884

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

30

23

N-Channel

Single

20

2.5

8.5

2.5

-

30

-

5

475

$0.2133

More Details

Show More

1-25 of 25

Products per page

Jump to :