N-Channel PowerTrench® MOSFET 40V, 14.9A, 7.0mΩ

Favorite

Overview

The FDS8842NZ has been designed to minimize losses in power conversion application. Advancements in both silicon and package technologies have been combined to offer the lowest rDS(on) while maintaining excellent switching performance.

  • This product is general usage and suitable for many different applications.
  • Synchronous Buck for Notebook Vcore and Server
  • Notebook Battery Pack
  • Load Switch
  • Max rDS(on) = 7.0 mΩ at VGS = 10 V, ID = 14.9 A
  • Max rDS(on) = 11.6 mΩ at VGS = 4.5 V, ID = 11.6 A
  • HBM ESD protection level of 4.4 kV typical(note 3)
  • High performance trench technology for extremely low rDS(on) and fast switching
  • High power and current handling capability
  • Termination is Lead-free and RoHS Compliant
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDS8842NZ

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

Y

N-Channel

PowerTrench® T1

SOIC-8

Small Signal

Logic

0

Single

0

40

7

±20

3

14.9

2.5

-

11.6

45

27

2890

9.7

15

340

220

$0.4401

More Details

Show More

1-25 of 25

Products per page

Jump to :