N-Channel PowerTrench® MOSFET 60V, 18A, 4.5mΩ

Favorite

Overview

This N-Channel MOSFET has been designed specifically to improve the overall efficiency and to minimize switch node ringing of DC/DC converters using either synchronous or conventional switching PWM controllers.It has been optimized for low gate charge, low rDS(on), fast switching speed and bodydiode reverse recovery performance.

  • Consumer Appliances
  • Primary Switch in Insolated DC-DC
  • Synchronous Rectifier
  • Load Switch
  • Max rDS(on) = 4.5 mΩ at VGS = 10 V, ID = 18 A
  • Max rDS(on) = 5.4 mΩ at VGS = 8 V, ID = 16.5 A
  • High performance trench technologh for extremely low rDS(on)
  • High power and current handing capability in a widely used surface mount package
  • 100% UIL Tested
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDS86540

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

Y

60

4.5

N-Channel

Single

±20

4

18

5

-

-

-

53

4820

$1.3659

More Details

Show More

1-25 of 25

Products per page

Jump to :