N-Channel PowerTrench® MOSFET 40V, 18A, 4.3mΩ

Favorite

Overview

This N-Channel MOSFET is produced using an advance Power Trench® process that has been especially tailored to minimize the on-state resistance and yet maintain superior switching performance.

  • This product is general usage and suitable for many different applications.
  • Synchronous Rectifier
  • Load Switch
  • Max rDS(on) = 4.3 mΩ at VGS = 10 V, ID = 18 A
  • Max rDS(on) = 5.4 mΩ at VGS = 4.5 V, ID = 16 A
  • High performance trench technology for extremely low rDS(on)
  • 100% UIL Tested
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDS8638

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

Y

40

4.3

N-Channel

Single

±20

3

18

2.5

-

5.4

10

27

4270

$0.706

More Details

Show More

1-25 of 25

Products per page

Jump to :