N-Channel PowerTrench® MOSFET 100V, 11.2A, 9.8mΩ

Favorite

Overview

This N-Channel MOSFET is produced using an advanced Power Trench® process that has been optimized for rDS(on), switching performance and ruggedness.

  • Distribution
  • DC/DC Converters
  • Off-line UPS
  • Distributed Power Architectures and VRMs
  • Primary Switch for 24V and 48V Systems
  • High Voltage Synchronous Rectifier
  • Max rDS(on) = 9.8 mΩ at VGS = 10 V, ID = 11.2 A
  • Max rDS(on) = 16 mΩ at VGS = 6 V, ID = 9 A
  • High performance trench technologh for extremely low rDS(on)
  • High power and current handing capability in a widely used surface mount package
  • 100% UIL Tested
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDS86140

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

Y

100

9.8

N-Channel

Single

±20

4

11.2

5

-

-

-

16.5

1940

$1.2073

More Details

Show More

1-25 of 25

Products per page

Jump to :