Dual Notebook Power Supply N-Channel PowerTrench® SyncFET™ 30V

Favorite

Overview

The FDS6986AS is designed to replace two single SO-8 MOSFETs and Schottky diode in synchronous DC:DC power supplies that provide various peripheral voltages for notebook computers and other battery powered electronic devices. FDS6986AS contains two unique 30V, N-channel, logic level, PowerTrenchMOSFETs designed to maximize power conversion efficiency.
The high-side switch (Q1) is designed with specific emphasis on reducing switching losses while the lowside switch (Q2) is optimized to reduce conductionlosses. Q2 also includes an integrated Schottky diode using ON Semiconductor’s monolithic SyncFET technology.

  • This product is general usage and suitable for many different applications.
  • Q2
    Optimized to minimize conduction losses
    Includes SyncFET Schottky body diode

    7.9A, 30V
    Max. RDS(on) = 20 mΩ at VGS = 10 V
    Max. RDS(on) = 28 mΩ at VGS = 4.5 V
  • Q1
    Optimized for low switching losses
    A, V
    Max. RDS(on) = 29 mΩ at VGS = 10 V
    Max. RDS(on) = 38 mΩ at VGS = 4.5 V
    Low gate charge (10 nC typical)
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDS6986AS

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

30

Q1: 29, Q2: 20

N-Channel

Dual

20

3

Q1: 6.5, Q2: 7.9

2

-

Q1: 38, Q2: 28

6

5.6

550

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :