Dual N-Channel Logic Level PowerTrench® MOSFET 30V, 6A, 28mΩ

Favorite

Overview

These N-Channel Logic Level MOSFETs are produced using an advanced PowerTrench process that has been especially tailored to minimize the on-state resistance and yet maintain superior switching performance. These devices are well suited for low voltage and battery powered applications where low in-line power loss and fast switching are required.

  • This product is general usage and suitable for many different applications.
  • 6 A, 30 V
  • RDS(ON) = 28 mΩ @ VGS = 10 V
  • RDS(ON) = 35 mΩ @ VGS = 4.5 V
  • Fast switching speed
  • Low gate charge
  • High performance trench technology for extremely low RDS(ON)
  • High power and current handling capability
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDS6912A

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

30

Q1=Q2=28

N-Channel

Dual

20

3

6

1.6

-

Q1=Q2=35

2.7

5.8

575

$0.2809

More Details

Show More

1-25 of 25

Products per page

Jump to :