30V N-Channel PowerTrench® SyncFET™ 10A, 12mΩ

Favorite

Overview

The FDS6690AS is designed to replace a single SO-8 MOSFET and Schottky diode in synchronous DC:DC power supplies. This 30V MOSFET is designed to maximize power conversion efficiency, providing a low RDS(ON) and low gate charge. The FDS6690AS includes an integrated Schottky diode using ON Semiconductor’s monolithic SyncFET technology. The performance of the FDS6690AS as the low-side switch in a synchronous rectifier is close to the performance of the FDS6690A in parallel with a Schottky diode.

  • This product is general usage and suitable for many different applications.
  • DC/DC Converters
  • Low Side Notebook
  • 10A, 30V
  • RDS(ON) = 12 mΩ @ VGS = 10V
  • RDS(ON) = 15 mΩ @ VGS = 4.5V
  • Includes SyncFET Schottky diode
  • Low gate charge (16nC typical)
  • High performance trench technology for extremely lowRDS(ON)
  • High power and current handling capability
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDS6690AS

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

30

12

N-Channel

Single

20

3

10

2.5

-

15

35

9

910

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :