N-Channel PowerTrench® MOSFET, 30V, 14A, 7.5mΩ

Favorite

Overview

This N-Channel MOSFET has been designed specifically to improve the overall efficiency of DC/DC converters using either synchronous or conventional switching PWM controllers. It has been optimized for “low side” synchronous rectifier operation, providing an extremely low RDS(ON) in a small package.

  • This product is general usage and suitable for many different applications.
  • DC/DC Converters
  • 14 A, 30 V
  • RDS(ON) = 7.5 mΩ @ VGS = 10 V
  • RDS(ON) = 9.0 mΩ @ VGS = 4.5 V
  • Low gate charge (22 nC typical)
  • High performance trench technology for extremelylow RDS(ON)
  • High power and current handling capability
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDS6682

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

30

7.5

N-Channel

Single

20

3

14

2.5

-

9

9

22

2310

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :