N-Channel PowerTrench® SyncFET™, 30V, 13.5A, 9.0mΩ

Favorite

Overview

The FDS6670AS is designed to replace a single SO-8 MOSFET and Schottky diode in synchronous DC:DC power supplies. This 30V MOSFET is designed to maximize power conversion efficiency, providing a low RDS(ON) and low gate charge. The FDS6670AS includes an integrated Schottky diode using ON Semiconductor’s monolithic SyncFET technology.

  • This product is general usage and suitable for many different applications.
  • DC/DC Converters
  • Low Side Notebook
  • 13.5A, 30V
    RDS(on) = 9.0mΩ @ VGS = 10V
    RDS(on) = 11.5mΩ @ VGS = 4.5V
  • Includes SyncFET Schottky body diode
  • Low gate charge (27nC typical)
  • High performance trench technology for extremely lowRDS(ON) and fast switching
  • High power and current handling capability
  • RoHS Compliant
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
V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDS6670AS

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

30

9

N-Channel

Single

20

3

13.5

2.5

-

11.5

-

16

1540

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :