30V N-Channel Fast Switching PowerTrench® MOSFET

Favorite

Overview

This N-Channel MOSFET has been designed specifically to improve the overall efficiency of DC/DC converters using either synchronous or conventional switching PWM controllers. It has been optimized for low gate charge, low RDS(ON) and fast switching speed.

  • This product is general usage and suitable for many different applications.
  • 13 A, 30 V RDS(ON) = 9mΩ @ VGS = 10 V
  • RDS(ON)= 12mΩ @ VGS = 4.5 V
  • Low gate charge (10nC @ VGS = 5 V)
  • Very low Miller Charge (3nC)
  • Low Rg (1 Ohm)
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDS6298

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

30

9

N-Channel

Single

20

3

13

3

-

12

47

10

1108

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :