N-Channel PowerTrench® MOSFET 60V, 12A, 10mΩ

Favorite

Overview

This N-Channel MOSFET has been designed specifically to improve the overall efficiency of DC/DC converters using either synchronous or conventional switching PWM controllers. It has been optimized for low gate charge, low rDS(ON) and fast switching speed.

  • This product is general usage and suitable for many different applications.
  • DC/DC Converters
  • RDS(ON) = 10mΩ @ VGS = 10V, ID = 12A
  • RDS(ON) = 14mΩ @ VGS = 6V, ID = 10A
  • High performance trench technology for extremely low rDS(ON)
  • Low gate charge
  • High power and current handling capability
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDS5672

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

Y

60

10

N-Channel

Single

±20

4

12

2.5

-

-

-

4.2

2200

$0.7333

More Details

Show More

1-25 of 25

Products per page

Jump to :