N-Channel PowerTrench® MOSFET 60V, 6.1A, 35mΩ

Favorite

Overview

This N-Channel MOSFET is produced using an advanced Power Trench® process that has been especially tailored to minimize the on-state resistance and yet maintain superior switching performance.

  • This product is general usage and suitable for many different applications.
  • Inverter Switch
  • Synchronous Rectifier
  • Load Switch
  • Max rDS(on) = 35mΩ at VGS = 10V, ID = 6.1A
  • Max rDS(on) = 42mΩ at VGS = 4.5V, ID = 5.5A
  • High performance trench technology for extremely low rDS(on)
  • 100% UIL Tested
  • RoHS Compliant
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDS5351

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

Y

N-Channel

PowerTrench® T1

SOIC-8

Small Signal

Logic

0

Single

0

60

35

±20

3

6.1

5

-

42

-

9

985

3.5

15

90

50

$0.2868

More Details

Show More

1-25 of 25

Products per page

Jump to :