Dual -30V P-Channel PowerTrench® MOSFET -6.9A 22mΩ

Favorite

Overview

This P-Channel MOSFET has been designed specifically to improve the overall efficiency of DC/DC converters using either synchronous or conventional switching PWM controllers, and battery chargers.
These MOSFETs feature faster switching and lower gate charge than other MOSFETs with comparable RDS(ON) specifications.
The result is a MOSFET that is easy and safer to drive (even at very high frequencies), and DC/DC power supply designs with higher overall efficiency.

  • This product is general usage and suitable for many different applications.
  • –6.9 A, –30 V
  • RDS(ON) = 22 mΩ @ VGS = –10 V
  • RDS(ON) = 35 m @ VGS = – 4.5 V
  • Extended VGSS range (–25V) for battery applications
  • ESD protection diode (note 3)
  • High performance trench technology for extremelylow RDS(ON)
  • High power and current handling capability
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDS4935BZ

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

-30

Q1=Q2=22

P-Channel

Dual

25

-3

-6.9

1.6

-

Q1=Q2=35

-

16

1360

$0.364

More Details

Show More

1-25 of 25

Products per page

Jump to :