P-Channel 1.8V Specified PowerTrench® MOSFET -20V, -13.5A, 8.5 mΩ

Favorite

Overview

This P-Channel 1.8V specified MOSFET is a rugged gate version of an advanced PowerTrench process. It has been optimized for power management applications with a wide range of gate drive voltage (1.8V – 8V).

  • Infotainment
  • Portable Navigation
  • Infotainment
  • Other
  • Power Train
  • Safety and Control
  • Comfort and Convenience
  • Body Electronics
  • Vehicle Security Systems
  • Other Automotive
  • Power Management
  • Load Switch
  • Battery Protection
  • –13.5 A, –20 V. RDS(ON = 8.5 mΩ @ VGS = –4.5 V
  • RDS(ON) = 10.5 mΩ @ VGS = –2.5 V
  • RDS(ON) = 14 mΩ @ VGS = –1.8 V
  • Fast switching speed
  • High performance trench technology for extremelylow RDS(ON)
  • High current and power handling capability
  • Qualified to AEC Q101
  • RoHS Compliant
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDS4465-F085

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

P-Channel

PowerTrench® T1

SOIC-8

Small Signal

Logic

0

Single

0

-20

-

8

-1.5

-13.5

2.5

NA

10.5

-

86

NA

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :