P-Channel PowerTrench® MOSFET -30V, -8.8A, 20mΩ

Favorite

Overview

This P-Channel MOSFET is produced using an advanced PowerTrench® process that has been especially tailored to minimize the on-state resistance. This device is well suited for Power Management and load switching applications common in Notebook Computers and Portable Battery Packs

  • Infotainment
  • Portable Navigation
  • Other
  • Power Train
  • Safety and Control
  • Comfort and Convenience
  • Body Electronics
  • Vehicle Security Systems
  • Other Automotive
  • Max rDS(on)= 20mΩ at VGS = -10V, ID= -8.8A
  • Max rDS(on) = 35mΩ at VGS = -4.5V, ID = -6.7A
  • Extended VGSS range (-25V) for battery applications
  • HBM ESD protection level of ±3.8KV typical (note 3)
  • High performance trench technology for extremely low rDS(on)
  • High power and current handling capability
  • Termination is Lead-free and RoHS compliant
  • Qualified to AEC Q101
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDS4435BZ-F085

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

P-Channel

PowerTrench® T1

SOIC-8

Small Signal

Logic

0

Single

0

-30

20

25

-3

-8.8

2.5

NA

-

-

28

NA

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :