Dual N-Channel PowerTrench® MOSFET 100V, 4.5A, 62mΩ

Favorite

Overview

Dual N-Channel PowerTrench® MOSFET 100V, 4.5A, 62mΩ

  • This product is general usage and suitable for many different applications.
  • DC/DC Converters
  • Distributed Power Architectures and VRMs
  • Off-line UPS
  • Primary Switch for 24V and 48V Systems
  • High Voltage Synchronous Rectifier
  • Direct Injection / Diesel Injection Systems
  • 42V Automotive Load Control
  • Electric Valve Train Systems
  • rDS(ON) = 54mΩ(Typ.), VGS = 10V, ID = 4.5A
  • Qg(tot) = 11nC (Typ.), VGS = 10V
  • Low Miller Charge
  • Low Qrr Body Diode
  • Optimized efficiency at high frequencies
  • UIS Capability (Single Pulse and Repetitive Pulse)
  • Formerly developmental type 82745
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDS3992

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

Y

100

Q1: 62.0, Q2: 62.0

N-Channel

Dual

±20

4

4.5

2.5

-

-

-

1.4

750

$0.624

More Details

Show More

1-25 of 25

Products per page

Jump to :