N-Channel PowerTrench® MOSFET 80V, 7.6A, 29mΩ

Favorite

Overview

This N-Channel MOSFET has been designed specifically to improve the overall efficiency of DC/DC converters using either synchronous or conventional switching PWM controllers. These MOSFETs feature faster switching and lower gate charge than other MOSFETs with comparable R DS(ON) specifications. The result is a MOSFET that is easy and safer to drive (even at very high frequencies), and DC/DC power supply designs with higher overall efficiency.

  • This product is general usage and suitable for many different applications.
  • 7.6 A, 80 V.
  • RDS(ON ) = 0.029 Ω @ VGS = 10 V
  • RDS(ON) = 0.033 Ω @ VGS = 6 V.
  • Low gate charge (34nC typical).
  • Fast switching speed.
  • High performance trench technology for extremely low RDS(ON).
  • High power and current handling capability.
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDS3580

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

Y

80

29

N-Channel

Single

±20

4

7.6

2.5

-

-

-

34

1800

$0.6227

More Details

Show More

1-25 of 25

Products per page

Jump to :