N-Channel UltraFET® Trench MOSFET 150V, 4.9A, 47mΩ

Favorite

Overview

UltraFET® devices combine characteristics that enable benchmark efficiency in power conversion applications. Optimized for Rds(on), low ESR, low total and Miller gate charge, these devices are ideal for high frequency DC to DC converters.

  • This product is general usage and suitable for many different applications.
  • DC/DC Converters
  • Telecom and Data-Com Distributed Power Architectures
  • 48-volt I/P Half-bridge/Full-Bridge
  • 24-volt Forward and Push-Pull Topologies
  • RDS(ON) = 0.040Ω (Typ.), VGS = 10V
  • Qg(TOT) = 29nC (Typ.), VGS = 10V
  • Low QRR Body Diode
  • Maximized efficiency at high frequencies
  • UIS Rated
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDS2572

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

Y

150

47

N-Channel

Single

±20

4

4.9

2.5

-

-

-

4

2050

$0.7333

More Details

Show More

1-25 of 25

Products per page

Jump to :