25V Asymmetric Dual N-Channel PowerTrench® Power Clip MOSFET

Favorite

Overview

This device includes two specialized N-Channel MOSFETs in a dual package. The switch node has been internally connected to enable easy placement and routing of synchronous buck converters. The control MOSFET (Q1) and synchronous SyncFETTM (Q2) have been designed to provide optimal power efficiency.

  • Computing
  • Communications
  • General Purpose Point of Load
  • Q1 N-Channel
    Max. RDS(on) = 3.8 mΩ at VGS = 10 V, ID = 20 A
    Max. RDS(on) = 4.7 mΩ at VGS = 4.5 V, ID = 18 A
  • Q2 N-Channel
    Max. RDS(on) = 1.4 mΩ at VGS = 10 V, ID = 35 A
    Max. RDS(on) = 1.7 mΩ at VGS = 4.5 V, ID = 32 A
  • Low inductance packaging shortens rise/fall times, resulting in lower switching losses
  • MOSFET integration enables optimum layout for lower circuit inductance and reduced switch node ringing
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDPC8016S

Loading...

Active

CAD Model

Pb

A

H

P

PQFN-8

1

260

REEL

3000

Y

25

Q1: 3.8, Q2: 1.4

N-Channel

Dual

12

2.5

Q1: 20.0, Q2: 35.0

Q1: 21, Q2: 42

-

Q1: 4.7, Q2: 1.7

-

31

4715

$0.7056

More Details

Show More

1-25 of 25

Products per page

Jump to :