N-Channel PowerTrench® MOSFET 30V, 80A, 2.5mΩ

Favorite

Overview

This N-Channel MOSFET has been designed specifically to improve the overall efficiency of DC/DC converters using either synchronous or conventional switching PWM controllers. It has been optimized for low gate charge, low RDS(on) and fast switching speed.

  • This product is general usage and suitable for many different applications.
  • DC-DC Conversion
  • Start / Alternator Systems
  • Max. RDS(on) = 2.5mΩ at VGS = 10V, ID = 80A
  • Max. RDS(on) = 2.9mΩ at VGS = 4.5V, ID = 80A
  • Low Miller Charge
  • Low Qrr Body Diode
  • UIL Capability (Single Pulse and Repetitive Pulse)
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDP8860

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

800

N

30

2.5

N-Channel

Single

20

2.5

80

254

-

2.9

-

81

9200

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :