N-Channel Logic Level PowerTrench® MOSFET 40V, 277A, 2.2mΩ

Favorite

Overview

N-Channel PowerTrench® MOSFET, Logic Level, 40V, 277A, 2.2mΩ

  • AC-DC Merchant Power Supply
  • Motion Control - Industrial Motor
  • Other Industrial
  • Power Tools
  • Motor Drives
  • Uninterruptible Power Supplies
  • Synchronous Rectification
  • Battery Protection Circuit
  • RDS(on) = 1.64mΩ ( Typ.)@ VGS = 10V, ID = 80A
  • QG(tot) = 345nC (Typ.)@ VGS = 10V
  • Low Qrr = 77nC
  • UIS Capability (Single Pulse and Repetitive Pulse)
  • RoHS Compliant
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDP8440

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

800

N

N-Channel

PowerTrench® T1

TO-220

Small Signal

Logic

0

Single

0

40

2.2

±20

3

277

306

-

2.4

-

345

18600

74

77

1840

1400

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :