Power MOSFET, N-Channel, UniFETTM, 60 V, 55 A, 22 mΩ, TO-220

Favorite

Overview

UniFETTM MOSFET is a high voltage MOSFET family based on planar stripe and DMOS technology. This MOSFET is tailored to reduce on-state resistance, and to provide better switching performance and higher avalanche energy strength. This device family is suitable for switching power converter applications such as power factor correction (PFC), flat panel display (FPD) TV power, ATX and electronic lamp ballasts.

  • AC-DC Merchant Power Supply - Servers & Workstations
  • Workstation
  • Server & Mainframe
  • Desktop PC
  • AC-DC Merchant Power Supply - Desktop PC
  • Other Data Processing
  • Power Factor Correction
  • RDS(on) = 22mΩ ( Max.)@ VGS = 10V, ID = 27.5A
  • Low gate charge ( Typ. 30nC)
  • Low Crss ( Typ. 60pF)
  • 100% avalanche tested
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDP55N06

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

1000

N

60

22

N-Channel

Single

±20

4

55

114

-

-

-

30

1160

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :