N-Channel Shielded Gate PowerTrench® MOSFET 60 V, 2.6 A, 116 mΩ

Favorite

Overview

This N-Channel MOSFET is produced using an advanced PowerTrench® process that incorporates Shielded Gate technology. This process has been optimized for rDS(on), switching performance and ruggedness.

  • Primary DC-DC Switch
  • Load Switch
  • Shielded Gate MOSFET Technology
  • Max rDS(on) = 116 mΩ at VGS = 10 V, ID = 2.6 A
  • Max rDS(on) = 170 mΩ at VGS = 4.5 V, ID = 2.1 A
  • High Performance Trench Technology for Extremely Low rDS(on)
  • High Power and Current Handling Capability in a Widely Used Surface Mount Package
  • Fast Switching Speed
  • 100% UIL Tested
  • RoHS Compliant
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
V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDN86501LZ

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23-3

1

260

REEL

3000

Y

60

116

N-Channel

Single

±20

2.4

2.6

1.5

-

173

-

1.9

236

$0.7705

More Details

Show More

1-25 of 25

Products per page

Jump to :