60V P-Channel PowerTrench® MOSFET -1.25A, 170mΩ

Favorite

Overview

This 60V P-Channel MOSFET uses a high voltage PowerTrench process. It has been optimized for power management applications.

  • This product is general usage and suitable for many different applications.
  • –1.25 A, –60 V
  • RDS(ON) = 0.200Ω @ VGS = –10 V
  • RDS(ON) = 0.230Ω @ VGS = –4.5 V
  • Fast Switching Speed
  • High Performance Trench Technology for Extremely Low rDS(on)
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
V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDN5618P

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23-3

1

260

REEL

3000

N

-60

170

P-Channel

Single

±20

-3

-1.25

0.5

-

230

-

8.6

430

$0.1253

More Details

Show More

1-25 of 25

Products per page

Jump to :