N-Channel, Logic Level, PowerTrench® MOSFET 30V, 1.4A, 110mΩ

Favorite

Overview

These N-Channel Logic Level MOSFETs are produced using an advanced PowerTrench process that has been especially tailored to minimize the on-state resistance and yet maintain superior switching performance.
These devices are particularly suited for low voltage applications in notebook computers, portable phones, PCMCIA cards, and other battery powered circuits where fast switching, and low in-line power loss are needed in a very small outline surface mount package.

  • This product is general usage and suitable for many different applications.
  • Battery Powered Circuits
  • Notebook Computers
  • Portable Phones
  • PCMCIA Cards
  • 1.8 A, 30 V.
  • RDS(ON) = 110 mΩ @ VGS = 10 V
  • RDS(ON) = 160 mΩ @ VGS = 4.5 V
  • Low Gate Charge
  • Industry Standard Outline SOT-23 Surface Mount Package Using Proprietary SuperSOT™-3 Design for Superior Thermal and Electrical Capabilities.
  • High Performance Trench Technology for Extremely Low rDS(on)
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDN361BN

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOT-23-3

1

260

REEL

3000

N

N-Channel

PowerTrench® T1

SOT-23-3

Small Signal

Logic

0

Single

0

30

110

20

3

1.4

0.5

-

160

-

1.3

145

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :