PowerTrench MOSFET, Single P-Channel

Favorite

Overview

This P-Channel Logic Level MOSFET is produced using an advanced Power Trench process that has been especially tailored to minimize the on-state resistance and yet maintain low gate charge for superior switching performance. These devices are well suited for low voltage and battery powered applications where low in-line power loss and fast switching are required.

  • This product is general usage and suitable for many different applications.
  • Battery Powered Circuits
  • -2 A, -30 V
  • RDS(on) = 80 mΩ @ VGS = -10 V
  • RDS(on) = 125 mΩ @ VGS = -4.5 V
  • Low Gate Charge (6.2nC typical)
  • High Performance Trench Technology for Extremely Low rDS(on)
  • High Power Version of Industry Standard SOT-23 Package. Identical Pin-Out to SOT-23 with 30% Higher Power Handling Capability
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDN360P

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23-3

1

260

REEL

3000

N

P-Channel

PowerTrench® T1

SOT-23

Small Signal

Logic

0

Single

0

-30

80

20

-3

-2

0.5

-

125

3

6.2

298

-

-

-

-

$0.1161

More Details

FDN360P-NBGT003B

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23-3

1

260

REEL

3000

N

P-Channel

PowerTrench® T1

NA

Small Signal

Logic

0

Single

0

-30

80

20

-3

-2

0.5

-

125

3

6.2

298

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :