P-Channel 2.5V Specified PowerTrench® MOSFET -20V, -2A, 80mΩ

Favorite

Overview

This P-Channel 2.5V specified MOSFET is produced in a rugged gate version of an advanced PowerTrench process. It has been optimized for power management applications for a wide range of gate drive voltages (2.5V - 12V).

  • This product is general usage and suitable for many different applications.
  • Load Switch
  • Battery Protection
  • Power Management
  • -2 A, -20 V
  • RDS(ON) = 0.08 Ω @ VGS = -4.5 V
  • RDS(ON) = 0.13 Ω @ VGS = -2.5 V.
  • Rugged gate rating (±12V)
  • High performance trench technology for extremely low RDS(ON).
  • Enhanced power SuperSOT™-3 (SOT-23)
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
V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDN342P

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23-3

1

260

REEL

3000

N

-20

-

P-Channel

Single

12

-1.5

-2

0.5

130

80

4.2

6.3

635

$0.1848

More Details

Show More

1-25 of 25

Products per page

Jump to :