P-Channel 2.5V Specified PowerTrench® MOSFET -20V, -1.6A, 115mΩ

Favorite

Overview

This P-Channel 2.5V specified MOSFET uses an advanced low voltage PowerTrench process. It has been optimized for battery power management applications.

  • This product is general usage and suitable for many different applications.
  • Battery Management
  • Load Switch
  • Battery Protection
  • –1.6 A, –20 V
  • RDS(ON)= 115 mΩ @ VGS = –4.5 V
  • RDS(ON) = 155 mΩ @ VGS = –2.5 V
  • Fast switching speed
  • High performance trench technology for extremely low RDS(ON)
  • SuperSOT™ -3 provides low RDS(ON) and 30% higherpower handling capability than SOT23 in the samefootprint
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDN338P

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23-3

1

260

REEL

3000

N

-20

-

P-Channel

Single

8

-1.5

-1.6

0.5

155

115

7.2

4.4

451

$0.1256

More Details

Show More

1-25 of 25

Products per page

Jump to :