N-Channel PowerTrench® MOSFET 40V, 80A, 1.8mΩ

Favorite

Overview

N-Channel PowerTrench® MOSFET
40 V, 80 A, 1.8 mΩ

  • Automotive Engine Control
  • PowerTrain Management
  • Solenoid and Motor Drivers
  • Primary Switch for 12 V Systems
  • Automotive
  • Typical RDS(on) = 1.5 mΩ at VGS = 10 V, ID = 80 A
  • Typical Qg(tot) = 68 nC at VGS = 10 V, ID = 80 A
  • UIS Capability
  • RoHS Compliant
  • Qualified to AEC Q101
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
V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDMS9408-F085

Loading...

Last Shipments

CAD Model

Pb

A

H

P

PQFN-8

1

260

REEL

3000

N

40

1.8

N-Channel

Single

±20

4

80

214

-

-

-

68

5150

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :