N-Channel Shielded Gate PowerTrench® MOSFET 100V, 128A, 4.85mΩ

Favorite

Overview

This N-Channel MOSFET is produced using an advanced PowerTrench® process that incorporates Shielded Gate technology. This process has been optimized for the on-state resistance and yet maintain superior switching performance.

  • DC-DC Merchant Power Supply
  • Extended TJ rating to 175°C
  • Shielded Gate MOSFET Technology
  • Max rDS(on) = 4.85 mΩ at VGS = 10 V, ID = 16 A
  • Max rDS(on) = 7.8 mΩ at VGS = 6 V, ID = 13 A
  • Advanced Package and Silicon combination for low rDS(on) and high efficiency
  • MSL1 robust package design
  • 100% UIL tested
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDMS86150ET100

Loading...

Active

CAD Model

Pb

A

H

P

PQFN-8

1

260

REEL

3000

Y

100

4.85

N-Channel

Single

±20

4

128

187

-

-

-

25

3055

$3.1626

More Details

Show More

1-25 of 25

Products per page

Jump to :