N-Channel PowerTrench® MOSFET 100V, 60A, 8mΩ

Favorite

Overview

This N-Channel MOSFET is produced using an advanced Power Trench® process thant has been especially tailored to minimize the on-state resistance and yet maintain superior switching performance.

  • This product is general usage and suitable for many different applications.
  • Max rDS(on) = 8 mΩ at VGS = 10 V, ID = 13 A
  • Max rDS(on) = 13.5 mΩ at VGS = 6 V, ID = 9.5 A
  • Advanced Package and Silicon combination for low rDS(on) and high efficiency
  • MSL1 robust package design
  • 100% UIL tested
  • RoHS compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDMS86101

Loading...

Active

CAD Model

Pb

A

H

P

PQFN-8

1

260

REEL

3000

Y

100

8

N-Channel

Single

±20

4

60

104

-

-

-

22

2255

$0.8355

More Details

Show More

1-25 of 25

Products per page

Jump to :