N-Channel PowerTrench® MOSFET 40V, 290A, 0.85mΩ

Favorite

Overview

This N-Channel MOSFET is produced using an advanced PowerTrench® process that has been especially tailored to minimize the on-state resistance and yet maintain superior switching performance.

  • This product is general usage and suitable for many different applications.
  • Max rDS(on) = 0.85 mΩ at VGS = 10 V, ID = 47 A
  • Max rDS(on) = 1.2 mΩ at VGS = 4.5 V, ID = 38 A
  • Advanced Package and Silicon combination for low rDS(on) and high efficiency
  • MSL1 robust package design
  • 100% UIL tested
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDMS8350L

Loading...

Last Shipments

CAD Model

Pb

A

H

P

PQFN-8

1

260

REEL

3000

N

40

0.85

N-Channel

Single

±20

3

290

113

-

1.2

-

80

12500

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :