P-Channel PowerTrench® MOSFET -30V, -82A, 6.8mΩ

Favorite

Overview

The FDMS6673BZ has been designed to minimize losses in load switch applications. Advancements in both silicon and package technologies have been combined to offer the lowest RDS(on) and ESD protection.

  • This product is general usage and suitable for many different applications.
  • Max rDS(on) = 6.8 mΩ at VGS = -10 V, ID = -15.2 A
  • Max rDS(on) = 12.5 mΩ at VGS = -4.5 V, ID = -11.2 A
  • Advanced Package and Silicon combination for low rDS(on)
  • HBM ESD protection level of 8 kV typical (Note 3)
  • MSL1 robust package design
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDMS6673BZ

Loading...

Active

CAD Model

Pb

A

H

P

PQFN-8

1

260

REEL

3000

N

-30

6.8

P-Channel

Single

25

-3

-82

73

-

12.5

43

52

4444

$0.7705

More Details

Show More

1-25 of 25

Products per page

Jump to :