Power MOSFET 80V Single N Channel, 84A, 6.7mΩ in Power 56 Package.

Favorite

Overview

This N-Channel MV MOSFET is produced using ON Semiconductor’s advanced PowerTrench® process that incorporates Shielded Gate technology. This process has been optimized to minimise on-state resistance and yet maintain superior switching performance with best in class soft body diode.

  • This product is general usage and suitable for many different applications.
  • AC-DC Synchronous Rectification
  • DC-DC primary and secondary mosfet
  • Motor control switch
  • Shielded Gate MOSFET Technology
  • Max rDS(on) = 6.7 mΩ at VGS = 10 V, ID = 21 A
  • Max rDS(on) = 9.9 mΩ at VGS = 4.5 V, ID = 17 A
  • 50% Lower Qrr than Other MOSFET Suppliers
  • Lowers Switching Noise/EMI
  • MSL1 Robust Package Design
  • 100% UIL Tested
  • RoHS Compliant
  • Logic Level drive Capable
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDMS007N08LC

Loading...

Active

CAD Model

Pb

A

H

P

PQFN-8

1

260

REEL

3000

Y

80

6.7

N-Channel

Single

20

2.5

84

2.5

-

9.9

16

33

2227

$0.8617

More Details

Show More

1-25 of 25

Products per page

Jump to :