N-Channel PowerTrench® MOSFET, GreenBridge™ Series of High-Efficiency Bridge Rectifiers 60V, 8A, 17.5mΩ

Favorite

Overview

This Quad MOSFET solution provides ten-fold improvement in power dissipation over diode bridge.

  • Central Office
  • Max rDS(on) = 17.5 mΩ at VGS = 10 V, ID = 8 A
  • Max rDS(on) = 23 mΩ at VGS = 6 V, ID = 7 A
  • Max rDS(on) = 25 mΩ at VGS = 4.5 V, ID = 6.5 A
  • Substantial efficiency benefit in PD solutions
  • RoHS Compliant
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
V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDMQ86530L

Loading...

Active

CAD Model

Pb

A

H

P

WDFN-12

1

260

REEL

3000

Y

100

17.5

N-Channel

Bridge

±20

3

8

22

-

25

-

11

1725

$1.3243

More Details

Show More

1-25 of 25

Products per page

Jump to :