Smart Power Stage (SPS) Modules with Integrated Current and Temperature Monitors - NOT RECOMMENDED FOR NEW DESIGNS

Favorite

Overview

This device is not recommended for new designs. Please consider using the pin-to-pin replacement FDMF5062 instead.



The FDMF3180 is ON Semiconductor’s next generation Smart Power Stage (SPS) solutions with fully optimized, ultra-compact, integrated MOSFETs with advanced driver IC current and temperature sensors, for high-current, high frequency, and synchronous buck DC-DC converters.
With an integrated approach, the SPS switching power stage is optimized for driver and MOSFET dynamic performance, system parasitic reduction, and power MOSFET RDS(ON).
The integration of Power MOSFETs with a driver IC also enables high accuracy module-level current and thermal monitoring. The FDMF3180 provides an output signal (IMON), which reports the real-time module current. The IMON signal can be used to replace inductor DCR current sense or resistor sense methods. There is also very accurate thermal monitoring (TMON) that provides a 0.8V output at 25°C with an 8 mV / °C slope.

  • CPU and Memory Voltage Regulators Compliant with Intel's VR13 Purley Systems
  • High-Current Multiphase Voltage Regulators
  • Graphics Processing Unit (GPU) Cards
  • Server, Storage, Telecom
  • DC/DC Power Module
  • Up to 70A Instantaneous Peak Current Handling Capability
  • High-Performance, Universal Footprint, Copper-Clip 5 mm x 6 mm PQFN Package
  • ON Semiconductor's PowerTrench® MOSFETs for Clean Voltage Waveforms and Reduced Ringing
  • 30 V / 25 V DC Breakdown Voltage MOSFETs for Higher Long-Term Reliability
  • Optimized FET Pair for Highest Efficiency at 10% ~ 15% Duty Cycle
  • Optimized for Switching Frequencies up to 1 MHz
  • Integrated Current Monitoring (IMON)
  • Integrated Temperature Monitoring (TMON)
  • Catastrophic Fault Detection Features
  • Thermal Flag (OTP) for Over-Temperature Condition
  • Over-Current Protection FAULT (OCP)
  • High-Side Short Detect FAULT
  • Under-Voltage Lockout (UVLO) on VCC and PVCC
  • ON Semiconductor Green Packaging
  • Pb-Free, Halogen Free/BFR Free and RoHS Compliant
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
VCIN (V) Typ

VIN (V) Typ

PWM Level

IO (A) Max

fmax (MHz) Max

Reference Price

FDMF3180

Loading...

Active, Not Rec

CAD Model

Pb

A

H

P

PQFN-39

1

260

REEL

3000

N

5

12

3.3V, 5V

70

1

$1.7333

More Details

Show More

1-25 of 25

Products per page

Jump to :