P-Channel PowerTrench® MOSFET -150V, -9A, 160mΩ

Favorite

Overview

This P-Channel MOSFET is produced using an advanced PowerTrench® technology. This very high density process is especially tailored to minimize on-state resistance and optimized for superior switching performance.

  • Industrial
  • Portable and Wireless
  • Max rDS(on) = 160 mΩ at VGS = -10 V, ID = -2.4 A
  • Max rDS(on) = 185 mΩ at VGS = -6 V, ID = -2.2 A
  • Very low RDS(on) mid voltage P channel silicon technology optimised for low Qg
  • This product is optimised for fast switching applications as well as load switch applications
  • 100% UIL Tested
  • RoHS Compliant
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDMC86261P

Loading...

Active

CAD Model

Pb

A

H

P

WDFN-8

1

260

REEL

3000

Y

P-Channel

PowerTrench® T1

Power 33 (u8FL)

Low-Medium Voltage

Standard

0

Single

0

-150

160

±25

-4

-9

40

-

-

-

11

1021

3.7

197

87

4.7

$0.6831

More Details

Show More

1-25 of 25

Products per page

Jump to :