N-Channel Power Trench® MOSFET 40V, 18A, 26mΩ

Favorite

Overview

This N-Channel MOSFET is produced using an advanced Power Trench® process that has been especially tailored to minimize the on-state resistance and yet maintain superior switching performance.

  • Consumer
  • Max rDS(on) = 26 mΩ at VGS = 10 V, ID = 7 A
  • Max rDS(on) = 36 mΩ at VGS = 4.5 V, ID = 6 A
  • Low Profile - 1 mm max in Power 33
  • 100% UIL Tested
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDMC8015L

Loading...

Active

CAD Model

Pb

A

H

P

WDFN-8

1

260

REEL

3000

Y

40

26

N-Channel

Single

±20

3

18

24

-

36

-

6.6

710

$0.3532

More Details

Show More

1-25 of 25

Products per page

Jump to :