N-Channel Power Trench® SyncFET™ 30V, 14.8A, 6.0mΩ

Favorite

Overview

This FDMC7672S is produced using an advanced Power Trench® process that has been especially tailored to minimize the on-state resistance. This device is well suited for Power Management and load switching applications common in Notebook Computers and Portable Battery packs.

  • This product is general usage and suitable for many different applications.
  • Max rDS(on) = 6.1 mΩ at VGS = 10 V, ID = 14.8 A
  • Max rDS(on) =7.2 mΩ at VGS = 4.5 V, ID = 12.4 A
  • High performance technology for extremely low rDS(on)
  • Termination is Lead-free and RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDMC7672S

Loading...

Active

CAD Model

Pb

A

H

P

WDFN-8

1

260

REEL

3000

Y

30

6

N-Channel

Single

20

3

14.8

36

-

7.1

14

14

1895

$0.3712

More Details

Show More

1-25 of 25

Products per page

Jump to :