N-Channel Power Trench® SyncFET™ 30V, 20A, 2.2mΩ

Favorite

Overview

The FDMC7660S has been designed to minimize losses in power conversion applications. Advancements in both silicon and package technologies have been combined to offer the lowest rDS(on) while maintaining excellent switching performance. This device has the added benefit of an efficient monolithic Schottky body diode.

  • This product is general usage and suitable for many different applications.
  • Max rDS(on) = 2.2 mΩ at VGS = 10 V, ID = 20 A
  • Max rDS(on) = 2.95 mΩ at VGS = 4.5 V, ID = 18 A
  • High performance technology for extremely low rDS(on)
  • Termination is Lead-free and RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDMC7660S

Loading...

Active

CAD Model

Pb

A

H

P

PQFN-8

1

260

REEL

3000

N

30

2.2

N-Channel

Single

20

2.5

20

41

-

2.95

18

21

3250

$0.5647

More Details

Show More

1-25 of 25

Products per page

Jump to :