N-Channel Dual CoolTM 33 PowerTrench® MOSFET 30V, 40A, 2.2mΩ

Favorite

Overview

This N-Channel MOSFET is produced using an advanced Power Trench® process. Advancements in both silicon and Dual CoolTM package technologies have been combined to offer the lowest rDS(on) while maintaining excellent switching performance by extremely low Junction-to-Ambient thermal resistance.

  • This product is general usage and suitable for many different applications.
  • Dual Cool™ Top Side Cooling PQFN package
  • Max rDS(on) = 2.2 mΩ at VGS = 10 V, ID = 22 A
  • Max rDS(on) = 3.3 mΩ at VGS = 4.5 V, ID = 18 A
  • High performance technology for extremely low rDS(on)
  • Termination is Lead-free and RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDMC7660DC

Loading...

Active

CAD Model

Pb

A

H

P

PQFN-8

1

260

REEL

3000

Y

30

2.2

N-Channel

Single

20

2.5

40

78

-

3.3

25

24

3885

$0.667

More Details

Show More

1-25 of 25

Products per page

Jump to :