N-Channel Shielded Gate PowerTrench® MOSFET 80 V, 51 A, 10 mΩ,

Favorite

Overview

This N-Channel MV MOSFET is produced using ON Semiconductor’s advanced PowerTrench® process that incorporates Shielded Gate technology. This process has been optimized to minimize on-state resistance and yet maintain superior switching performance with best in class soft body diode.

  • High performance DC-DC converters
  • AC-DC Synchronous Rectification
  • Motor Control
  • Solar
  • Netcom/Telecom
  • AC-Adapter
  • Power Tools
  • Low RDS(on) and Qg
  • Very Low Qrr
  • Lowers switching noise / EMI
  • 100% UIL tested
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
V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDMC010N08C

Loading...

Active

CAD Model

Pb

A

H

P

PQFN-8

1

260

REEL

3000

Y

80

10

N-Channel

Single

20

4

51

2.4

-

25

10

15

1070

$1.2766

More Details

Show More

1-25 of 25

Products per page

Jump to :