Dual P-Channel PowerTrench® MOSFET -30V , -2.9A, 90mΩ

Favorite

Overview

This device is designed specifically as a single package solution for the battery charge switch in cellular handset and other ultra-portable applications. It features two independent P-Channel MOSFETs with low on-state resistance for minimum conduction losses. When connected in the typical common source configuration, bi-directional current flow is possible. The MicroFET 2X2 package offers exceptional thermal performance for its physical size and is well suited to linear mode applications.

  • This product is general usage and suitable for many different applications.
  • Max rDS(on) = 90 mΩ at VGS = -4.5 V, ID = -2.9 A
  • Max rDS(on)= 130 mmΩ at VGS = -2.5 V, ID = -2.6 A
  • Max rDS(on) = 170 mmΩ at VGS = -1.8 V, ID = -1.7 A
  • Max rDS(on) = 240 mmΩ at VGS = -1.5 V, ID = -1.0 A
  • Low profile - 0.8 mm maximum - in the new package MicroFET 2x2 mm
  • HBM ESD protection level > 2 kV (Note 3)
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDMA3023PZ

Loading...

Active

CAD Model

Pb

A

H

P

WDFN-6

1

260

REEL

3000

Y

-30

-

P-Channel

Dual

8

-1

-2.9

1.4

Q1=Q2=130

Q1=Q2=90

3.7

7.9

400

$0.2591

More Details

Show More

1-25 of 25

Products per page

Jump to :