Dual N-Channel PowerTrench® MOSFET 20V, 3.7A, 68mΩ

Favorite

Overview

This device is designed specifically as a single package solution for dual switching requirements in cellular handset and other ultra-portable applications. It features two independent N-Channel MOSFETs with low on-state resistance for minimum conduction losses. The MicroFET 2x2 package offers exceptional thermal performance for its physical size and is well suited to linear mode applications.

  • This product is general usage and suitable for many different applications.
  • 3.7 A, 20V
    RDS(ON) = 68 mΩ @ VGS = 4.5V
    RDS(ON) = 86 mΩ @ VGS = 2.5V
  • Low profile – 0.8 mm maximum – in the new packageMicroFET 2x2 mm
  • HBM ESD protection level > 2kV (Note 3)
  • RoHS Compliant
  • Free from halogenated compounds and antimonyoxides
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDMA1028NZ

Loading...

Active

CAD Model

Pb

A

H

P

WDFN-6

1

260

REEL

3000

Y

20

-

N-Channel

Dual

12

1.5

3.7

1.4

Q1=Q2=86

Q1=Q2=68

-

4

340

$0.3164

More Details

FDMA1028NZ-F021

Loading...

Last Shipments

CAD Model

Pb

A

H

P

WDFN-6

1

260

REEL

3000

N

20

-

N-Channel

Dual

12

1.5

3.7

1.4

Q1=Q2=86

Q1=Q2=68

-

4

340

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :