Dual P-Channel PowerTrench® MOSFET -20V, -3.0A, 120mΩ

Favorite

Overview

This device is designed specifically as a single package solution for the battery charge switch in cellular handset and other ultra-portable applications. It features two independent P-Channel MOSFETs with low on-state resistance for minimum conduction losses. When connected in the typical common source configuration, bi-directional current flow is possible.The MicroFET 2x2 package offers exceptional thermal performance for it's physical size and is well suited to linear mode applications.

  • This product is general usage and suitable for many different applications.
  • -3.0 A, -20V
  • RDS(ON) = 120 mΩ @ VGS = -4.5 V
  • RDS(ON) = 160 mΩ @ VGS = -2.5 V
  • RDS(ON) = 240 mΩ @ VGS = -1.8 V
  • Low Profile - 0.8 mm maximun - in the new package MicroFET 2x2 mm
  • RoHS compliant
  • Free from halogenated compounds and antimonyoxides
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDMA1027P

Loading...

Lifetime

CAD Model

Pb

A

H

P

WDFN-6

1

260

REEL

3000

N

-20

-

P-Channel

Dual

8

-1.3

-3

1.4

Q1=Q2=160

Q1=Q2=120

7

4

435

$0.2839

More Details

Show More

1-25 of 25

Products per page

Jump to :