Dual P-Channel PowerTrench® MOSFET -20V, -3.1A, 155mΩ

Favorite

Overview

This device is designed specifically as a single package solution for the battery charge switch in cellular handset and other ultra - portable applications. It features two independent P-Channel MOSFETs with low on-state resistance for minimum conduction losses. When connected in the typical common source configuration, bi-directional current flow is possible. The MicroFET 2X2 package offers exceptional thermal performance for its physical size and well suited to linear mode applications.

  • This product is general usage and suitable for many different applications.
  • Max rDS(ON) = 155mΩ at VGS = -4.5V, ID = -3.1A
  • Max rDS(ON) = 220mΩ at VGS = -2.5V, ID = -2.3A
  • Low profile - 0.8mm maximum - in the new package MicroFET 2X2 mm
  • RoHS Compliant
  • Free from halogenated compounds and antimonyoxides
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDMA1025P

Loading...

Last Shipments

CAD Model

Pb

A

H

P

WDFN-6

1

260

REEL

3000

N

-20

-

P-Channel

Dual

12

-1.5

-3.1

1.4

Q1=Q2=220

Q1=Q2=155

4

3.4

340

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :